??
Download CAD models
CAD model selection
BALLUFF BAM ES-XA-01D-01-R01-201-S92
HELP_VARIABLE
Company
Balluff
Description
Safety Command Devices
Bill of material
BALLUFF BAM ES-XA-01D-01-R01-201-S92
VERF
Availability
no more available
BC
Order code
BAM02HA
TC
Product identifier
BAM ES-XA-01D-01-R01-201-S92
PX
Product view
53719_01
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.310 Kg
TRAFFIC
Customs number
85365080
DESCRIPT
Description
B10d (EN ISO 13849-1) = 0.1 mil. switching operations, Approval/Conformity = cULus, CE, Safety, WEEE, Operating principle = Mechanical, No of contacts = 2x positive opening, Utilization category = AC-15, DC -13, Type of release = Turning, Life expectancy mechanical = 0.06 mil. switching operations, Connection = M12x1-Male, 5-pin, A-coded, Dimension = 80 x 106 x 72 mm, Ambient temperature = -25...70 °C, IP rating = IP65, Housing material = Plastic
CAE
EPlan
Previews
Embedded user actions